Code
Live Chat
Catalog navigation
Wybór modelu CAD
HELP_VARIABLE
Company
Rollenbau
Description
L - Pneumatic Wheels
Bill of material
400 LK 25
ORDERNO
Article-number
400 LK 25
WDAB
Wheel-Ø A x width B
400x100 mm
LC
Load capacity
300 kg
HW
Hub width
90 mm
FL
Fixing length
90 mm
WB
Wheel bearing
2 Ball bearings
BD
Bore diameter
25 mm
WT
Wheel-type
C
RIM
Rim
grey
BAND
Band
black
Preview - Generation
Podgląd
Quotation
3D
Wymiar
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Lokalizacja sprzedawcy
Wybierz kraj żeby zobaczyć lokalne biura